??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-1/2 Inch
Part Number
036054
Description
NSTU-C-108
Weight
15 lbs
A
4-7/8 Inch
B
5-7/8 Inch
C
3-1/8 Inch
D
3 Inch
E
3-5/8 Inch
L
3-1/2 Inch
M
5-1/8 Inch
N
6-1/4 Inch
P
1-1/4 Inch
R
4-1/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.